Compare 0
Video tutorials
Poland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMCprimo DriveP.48/AB0/4/0/0/208-480VAC

8176727
PMCprimo DriveP.48/AB0/4/0/0/208-480VAC
Included extension board PMCprimo C Bussystems standard: CANopen / Profibus-DP-S Software option: IEC61131-3 programming yy Technical Details at 3 x 400 V AC supply voltage: Permanent output current: 48 A; Imax (5 sec.) = 96 A; Power consumption in S1 operation: 35 kVA necessary accessories: brake resistor 15 OHM

On request
Availability
Quantity
Available from
Certifications: CE, EAC (Eurasian), TÜV
Supply voltage (V): 208,0 - 480,0
Width dimension: 190.0 mm
Height dimension: 386.0 mm
Depth dimension: 244.0 mm
Gross weight: 15830 g
Net weight: 13330 g
Ambient temperature: 0 - 40 °C

Please wait while data is being loaded

Please wait while data is being loaded