Compare 0
Video tutorials
Poland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMCprimo DriveP.12/AB0/3/0/0/208-480VAC

8176710
PMCprimo DriveP.12/AB0/3/0/0/208-480VAC
Drive-based motion control system; With expansion card PMCprimo C; Standard bus system: CANopen, Profibus; Software option: Dynamic curve calculation; Technical data at 3 x 400 V AC: Continuous output current: 12 A, Imax (5 s)= 24 A; power consumption in S1 operation: 9 kVA; Integral brake resistor;

On request
Availability
Quantity
Available from
Certifications: CE, EAC (Eurasian), TÜV
Supply voltage (V): 208,0 - 480,0
Width dimension: 70.0 mm
Height dimension: 345.0 mm
Depth dimension: 243.0 mm
Gross weight: 5720 g
Net weight: 4620 g
Ambient temperature: 0 - 40 °C

Please wait while data is being loaded

Please wait while data is being loaded