text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
23 Products found
PMCprotego motor connector kit
8176330
consisting of connector X9 and shielded terminal for devices up to 24 A.

Brake resistor 600W/23R/T/U
8176332
suitable for the PMCprotego D/24A Type: FZECQU 400x65-23 Performance at 40° C/100 % ED: 600 W Resistance value: 23 OHM T ...

PMCprotego D.CAN-Adapter 01-24A
8176300
Fieldbus junction box for PMCprotego D (size 1.5 A to 24 A) Interfaces: CAN-in, CAN-out, RS232 with termination and mon ...

PMC Expansion Card PosI/O
8176278
Card can be used in PMCprotego Connector X5 (e.g. for Encoder emulation).

PMC Expansion Card PosI/O-AIO
8176108
Card can be used in PMCprotego Connector X5 (e.g. for Encoder emulation) Connector X3C (2 analogue inputs and 2 analogue ...

PMCprotego D.CAN-Adapter 48-72A
8176470
Fieldbus junction box for PMCprotego D (size 48 A and 72 A) Interfaces: CAN-in, CAN-out, RS232 with termination and mon ...

Brake resistor 600W/33R/T/U
8176372
suitable for the PMCprotego D/01-12A and PMCtendo DD4/01-20A Type: FZECQU 400 x 65-33 Performance at 40° C/100 % ED: 600 ...

Brake resistor 1600W/33R/T/U
8176374
suitable for the PMCprotego D/01-12A and PMCtendo DD4/01-20A Type: FZZCQU 500 x 65-33 Performance at 40° C/100 % ED: 160 ...

Brake resistor 1600W/23R/T/U
8176334
suitable for the PMCprotego D/24A Type: FZZCQU 500 x 65-23 Performance at 40° C/100 % ED: 1600 W Resistance value: 23 OH ...

PMC Expansion Card PROFINET
680150
Card can be used in PMCtendo DD5 & PMCprotego D.

PMCcable M2/C2B2/015/1Q5/S1
8177153
Power cable; Cable assembled on both sides Connector <> con.23 round connector 8-pin SpeedTec; No. of wires and cross se ...

PMCcable M2/C2B2/005/1Q5/S1
8177151
Power cable; Cable assembled on both sides Connector <> con.23 round connector 8-pin SpeedTec; No. of wires and cross se ...

PMCcable FD/D4B6/015/Q25/S1
8177103
Feedback cable for EnDat 2.2; Cable assembled on both sides Sub-D15 connector <> con.23 round connector 12-pin SpeedTec; ...

PMCcable FD/D4B6/010/Q25/S1
8177102
Feedback cable for EnDat 2.2; Cable assembled on both sides Sub-D15 connector <> con.23 round connector 12-pin SpeedTec; ...

PMCcable FD/D4B6/005/Q25/S1
8177101
Feedback cable for EnDat 2.2; Cable assembled on both sides Sub-D15 connector <> con.23 round connector 12-pin SpeedTec; ...

PMCcable M2/C2B2/010/1Q5/S1
8177152
Power cable; Cable assembled on both sides Connector <> con.23 round connector 8-pin SpeedTec; No. of wires and cross se ...

PMCprotegoD 01-24 spare part plug set
8176674
suitable for the device series PMCprotegoD 01-24 consisting of: Connector X3A, X3B, X4A, X4B Connector X0, X8.

PMCcable M2/C2B5/005/1Q0/S1
8177251
Power cable; Cable assembled on both sides Connector <> con.15 round connector 9-pin SpringTec; No. of wires and cross s ...

PMCcable FD/D4B8/005/Q25/S1
8177271
Feedback cable for EnDat 2.2; Cable assembled on both sides Sub-D15 connector <> con.15 round connector 12-pin SpringTec ...

PMCprotego D connector set X8Y + X4A
8176348
Set consists of connector X8Y Push in spring connection connector X4A Screw connection with tension sleeve for device to ...

  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use