Compare 0
Video tutorials
Poland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN enc s2 eCAM

544012
PSEN enc s2 eCAM
Absolute rotary encoder, single-turn, with two redundant SSi interfaces, solid shaft 10 mm, parallel key.

On request
Availability
Quantity
Available from
Certifications: CE
Scanning principle: Optical, magnetic
Type of motor shaft: Solid shaft
Max. speed: 6000 1/min
Interface (absolute): SSI
Interface (incremental): TTL
Supply voltage (V): 24,0
Connection type: Klemmen
Width dimension: 75.0 mm
Height dimension: 125.0 mm
Depth dimension: 75.0 mm
Gross weight: 1400 g
Net weight: 1000 g
Ambient temperature: -20 - 70 °C

Please wait while data is being loaded

Please wait while data is being loaded