Safety light guard, Type 2, PL c, hand protection (resolution 24 mm),
protected field height 150 mm. Features: Cascading ...
Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
- Home
- Sensor technology
- Safety light curtain
- PSENopt - Safety light curtains
- Slimline Type 2 light curtain, hand protection
-
Sensor technology (1010)
- Position monitoring devices (27)
- Safety switches (343)
- Safety switches with guard locking (251)
-
Safety light curtain (337)
-
PSENopt - Safety light curtains (220)
- Safety light barriers (3)
- Basic Type 2 light curtain, body protection (8)
- Basic Type 2 light curtain, hand protection (12)
- Basic Type 4 light curtain, body protection (18)
- Basic Type 4 light curtain, finger protection (12)
- Basic Type 4 light curtain, hand protection (13)
- Advanced Type 2 light curtain, hand protection (11)
- Advanced Type 4 light curtain, hand protection (11)
- Advanced Type 4 light curtain, finger protection (11)
- Slimline Type 2 light curtain, hand protection (8)
- Slimline Type 4 light curtain, finger protection (21)
- Slimline Type 4 light curtain, hand protection (8)
- Accessories PSENopt (84)
-
PSENopt II - Safety light curtains (111)
- Basic Type 3 light curtain, hand protection (12)
- Basic Type 3 light curtain, finger protection (12)
- Basic Type 4 light curtain, finger protection (12)
- Basic Type 4 light curtain, hand protection (12)
- Basic Type 3 light curtain, body protection (12)
- Basic Type 4 light curtain, body protection (12)
- Accessories PSENopt II (39)
- Photoelectric sensor (4)
- Education Systems (2)
-
PSENopt - Safety light curtains (220)
- Safe camera systems (21)
- Safe radar systems (12)
- Safety Laser Scanner (19)
-
Relay modules (609)
- Modular safety relays (34)
- Safety relays / protection relays (460)
- Monitoring relays / monitoring devices (111)
- Line monitoring devices (2)
- Software (2)
- Small controllers PNOZmulti (282)
- Controller (329)
- Robotics (0)
- Drive technology (612)
- Networks (28)
-
Operating and monitoring (232)
- Control and signal devices (217)
- Operator terminals (15)
- Software (13)
- Connection technology (324)
Filter by
Approval
Ambient temperature
Number of beams
Height of protected field (mm)
Operating range (m) (m)
Max. cable length
Number of OSSD outputs
Resolution protection type
Reaction time
Depth dimension (mm)
Height dimension (mm)
Width dimension (mm)
Slimline Type 2 light curtain, hand protection
The narrow Type 2 light barriers for hand protection can be used in applications up to PL e where space is at a premium. Expanded functionalities include the cascading function without dead zones.
Find out more
8 Products found
Maximum number of comparison products reached or the product is already in the comparison list
Close
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm),
protected field height 1050 mm. Features: Cascadin ...
On request
Available soon
Available ex-stock
On request
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm),
protected field height 450 mm. Features: Cascading ...
On request
Available soon
Available ex-stock
On request
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm),
protected field height 1200 mm. Features: Cascadin ...
On request
Available soon
Available ex-stock
On request
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm),
protected field height 300 mm. Features: Cascading ...
On request
Available soon
Available ex-stock
On request
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm),
protected field height 600 mm. Features: Cascading ...
On request
Available soon
Available ex-stock
On request
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm),
protected field height 750 mm. Features: Cascading ...
On request
Available soon
Available ex-stock
On request
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm),
protected field height 900 mm. Features: Cascading ...
On request
Available soon
Available ex-stock
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer