text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
11 Products found
PSEN op4H-A-30-030/1
631020
Safety light guard, Type 4, PL e hand protection (resolution 30 mm), protected field height 300 mm. Features: Muting, bl ...

PSEN op4H-A-30-135/1
631027
Safety light guard, Type 4, PL e hand protection (resolution 30 mm), protected field height 1350 mm. Features: Muting, b ...

PSEN op4H-A-30-150/1
631028
Safety light guard, Type 4, PL e hand protection (resolution 30 mm), protected field height 1500 mm. Features: Muting, b ...

PSEN op4H-A-30-045/1
631021
Safety light guard, Type 4, PL e hand protection (resolution 30 mm), protected field height 450 mm. Features: Muting, bl ...

PSEN op4H-A-30-120/1
631026
Safety light guard, Type 4, PL e hand protection (resolution 30 mm), protected field height 1200 mm. Features: Muting, b ...

PSEN op4H-A-30-165/1
631029
Safety light guard, Type 4, PL e hand protection (resolution 30 mm), protected field height 1650 mm. Features: Muting, b ...

PSEN op4H-A-30-060/1
631022
Safety light guard, Type 4, PL e hand protection (resolution 30 mm), protected field height 600 mm. Features: Muting, bl ...

PSEN op4H-A-30-180/1
631030
Safety light guard, Type 4, PL e hand protection (resolution 30 mm), protected field height 1800 mm. Features: Muting, b ...

PSEN op4H-A-30-090/1
631024
Safety light guard, Type 4, PL e hand protection (resolution 30 mm), protected field height 900 mm. Features: Muting, bl ...

PSEN op4H-A-30-075/1
631023
Safety light guard, Type 4, PL e hand protection (resolution 30 mm), protected field height 750 mm. Features: Muting, bl ...

PSEN op4H-A-30-105/1
631025
Safety light guard, Type 4, PL e hand protection (resolution 30 mm), protected field height 1050 mm. Features: Muting, b ...

Save basket

Create a new order or get an individual offer

Select intended use