Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 750 mm. Features: Muting, b ...
Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 1050 mm. Features: Muting, ...
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 600 mm. Features: Muting, b ...
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 450 mm. Features: Muting, b ...
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 300 mm. Features: Muting, b ...
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 1500 mm. Features: Muting, ...
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 1650 mm. Features: Muting, ...
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 1350 mm. Features: Muting, ...
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 1200 mm. Features: Muting, ...
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 1800 mm. Features: Muting, ...
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 900 mm. Features: Muting, b ...
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer