Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
- Home
- Operating and monitoring
- Control and signal devices
- PITestop - emergency stop pushbuttons
- Accessories PITestop
-
Sensor technology (1010)
- Position monitoring devices (27)
- Safety switches (343)
- Safety switches with guard locking (251)
-
Safety light curtain (337)
-
PSENopt - Safety light curtains (220)
- Safety light barriers (3)
- Basic Type 2 light curtain, body protection (8)
- Basic Type 2 light curtain, hand protection (12)
- Basic Type 4 light curtain, body protection (18)
- Basic Type 4 light curtain, finger protection (12)
- Basic Type 4 light curtain, hand protection (13)
- Advanced Type 2 light curtain, hand protection (11)
- Advanced Type 4 light curtain, hand protection (11)
- Advanced Type 4 light curtain, finger protection (11)
- Slimline Type 2 light curtain, hand protection (8)
- Slimline Type 4 light curtain, finger protection (21)
- Slimline Type 4 light curtain, hand protection (8)
- Accessories PSENopt (84)
-
PSENopt II - Safety light curtains (111)
- Basic Type 3 light curtain, hand protection (12)
- Basic Type 3 light curtain, finger protection (12)
- Basic Type 4 light curtain, finger protection (12)
- Basic Type 4 light curtain, hand protection (12)
- Basic Type 3 light curtain, body protection (12)
- Basic Type 4 light curtain, body protection (12)
- Accessories PSENopt II (39)
- Education Systems (2)
- Photoelectric sensor (4)
-
PSENopt - Safety light curtains (220)
- Safe camera systems (21)
- Safe radar systems (12)
- Safety Laser Scanner (19)
-
Relay modules (609)
- Modular safety relays (34)
- Safety relays / protection relays (460)
- Monitoring relays / monitoring devices (111)
- Line monitoring devices (2)
- Software (2)
- Small controllers PNOZmulti (282)
- Controller (329)
- Robotics (0)
- Drive technology (612)
- Networks (28)
-
Operating and monitoring (232)
- Control and signal devices (217)
- Operator terminals (15)
- Software (13)
- Connection technology (324)
Filter by
Approval
Ambient temperature
Mounting position
Type of general accessories
Depth dimension (mm)
Height dimension (mm)
Width dimension (mm)
10 Products found
Maximum number of comparison products reached or the product is already in the comparison list
Close
PITestop, surface mount housing IP65, protection class II, cable entry2x
M16.
On request
Available soon
Available ex-stock
On request
PITestop, bracket for containing 3 contact blocks.
On request
Available soon
Available ex-stock
On request
PITestop, washer with E-STOP labelling, in the languages
English, French, German, matching all the pushbuttons except PI ...
On request
Available soon
Available ex-stock
On request
PITestop, bracket for containing 3 contact blocks with
spring-loaded terminals.
On request
Available soon
Available ex-stock
On request
PITestop, washer with outside diameter 75 mm with E-STOP,
symbol matching all the pushbuttons except PIT es2/PIT es5 - n ...
On request
Available soon
Available ex-stock
On request
PITestop, mounting bracket for PIT es box flex.
On request
Available soon
Available ex-stock
On request
PITestop, surface mount housing yellow-black, IP65 for pushbutton
with22.3 mm
installation diameter, including mounting ...
On request
Available soon
Available ex-stock
On request
PITestop, surface mount housing light grey, IP65 for pushbutton with22.3
mm
installation diameter, including mounting pl ...
On request
Available soon
Available ex-stock
On request
PITestop installation wrench for PIT es pushbutton.
On request
Available soon
Available ex-stock
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer