text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
21 Products found
PIT es2u
400532
PITestop, E-STOP pushbutton, IP65, diameter 68 mm (large version), unprinted (without logo), mounting diameter 22.3 mm.

PIT es2.13 operator illuminated black
400112
PITestop, operating stop pushbutton IP65, LED ring illumination incl. connection module, installation diameter: 22.3 mm.

PIT es2.11 operator black
400110
PITestop, operating stop pushbutton IP65, installation diameter: 22.3mm.

PIT es2.12 key-operator black
400111
PITestop, operating stop pushbutton IP65, key switch, installationdiameter: 22.3 mm.

PIT es5.12 key operator protect
400601
PITestop, E-STOP pushbutton IP65, with protective collar, with key-release, without Pilz inscription on the actuator, in ...

PIT es6.10 operator red
400610
PITestop, E-STOP pushbutton IP65, without logo, installation diameter:22.3 mm.

PIT es7u
400537
PITestop, E-STOP pushbutton IP6K9K, without logo, for hygiene areas, installation diameter: 22.3 mm.

PIT es5u
400535
PITestop, E-STOP pushbutton IP65, with protective collar, without logo, installation diameter: 22.3 mm.

PIT es8s
400138
PITestop, E-STOP pushbutton IP65, key switch, with E-STOP symbol and with logo, installation diameter: 22.3 mm.

PIT es8u
400538
PITestop, operating stop pushbutton IP65, without logo, key switch, installation diameter: 22.3 mm.

PIT es4u
400534
PITestop, E-STOP pushbutton IP65, illuminated, with protective collar,without logo, installation diameter: 22.3 mm.

PIT es1u
400531
PITestop, operating stop pushbutton IP65, without logo, installationdiameter: 22.3 mm.

PIT es4s
400134
PITestop, E-STOP pushbutton IP65, illuminated, with E-STOP symbol, protective collar and logo, installation diameter: 22 ...

PIT es2s
400132
PITestop, E-STOP pushbutton IP65, with E-STOP symbol and with logo, installation diameter: 22.3 mm.

PIT es5s
400135
PITestop, E-STOP pushbutton IP65, with E-STOP symbol, protective collarand logo, installation diameter: 22.3 mm.

PIT es1s
400131
PITestop, E-STOP pushbutton IP65, with E-STOP symbol and with logo, installation diameter: 22.3 mm.

PIT es3s
400133
PITestop, E-STOP pushbutton IP65, illuminated, with E-STOP symbol andwith logo, installation diameter: 22.3 mm.

PIT es3u
400533
PITestop, E-STOP pushbutton, IP65, diameter 55 mm, illuminated, unprinted (without logo), mounting diameter 22.3 mm.

PIT es3u-c
400543
PITestop, E-STOP pushbutton IP65, illuminated, without logo, installation diameter: 22.3 mm, with spring-loaded terminal ...

PIT es3s-c
400143
PITestop, E-STOP pushbutton IP65, illuminated, with E-STOP symbol andwith logo and spring-loaded terminals, installation ...

  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use