Compare 0
Video tutorials
Poland | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

RevPi DO

Z9000014
RevPi DO
Digital Output-Module with 16 outputs

On request
Availability
Quantity
Available from
Width dimension: 22.5 mm
Height dimension: 96.0 mm
Depth dimension: 110.5 mm
Gross weight: 125 g
Net weight: 101 g

Please wait while data is being loaded

Please wait while data is being loaded