text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
111 Products found
PSEN opII4B-s-170-060
632121
Safety light guard, Type 4, PL e, body protection (resolution 170 mm), protected field height 600 mm, supply voltage 24 ...

PSEN opII3B-s-300-075
632112
Safety light guard, Type 3, PL d, body protection (resolution 300 mm), protected field height 750 mm, supply voltage 24 ...

PSEN opII4H-s-30-165
632070
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 1650 mm without dead zone, ...

PSEN opII4H-s-30-180
632071
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 1800 mm without dead zone, ...

PSEN opII4B-s-300-120
632134
Safety light guard, Type 4, PL e, body protection (resolution 300 mm), protected field height 1200 mm, supply voltage 24 ...

PSEN opII4B-s-170-045
632120
Safety light guard, Type 4, PL e, body protection (resolution 170 mm), protected field height 450 mm, supply voltage 24 ...

PSEN opII3B-s-300-150
632115
Safety light guard, Type 3, PL d, body protection (resolution 300 mm), protected field height 1500 mm, supply voltage 24 ...

PSEN opII3B-s-300-045
632110
Safety light guard, Type 3, PL d, body protection (resolution 300 mm), protected field height 450 mm, supply voltage 24 ...

PSEN opII4B-s-170-075
632122
Safety light guard, Type 4, PL e, body protection (resolution 170 mm), protected field height 750 mm, supply voltage 24 ...

PSEN opII3H-s-30-105
632026
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm), protected field height 1050 mm without dead zone, ...

PSEN opII4B-s-170-090
632123
Safety light guard, Type 4, PL e, body protection (resolution 170 mm), protected field height 900 mm, supply voltage 24 ...

PSEN opII4B-s-300-090
632133
Safety light guard, Type 4, PL e, body protection (resolution 300 mm), protected field height 900 mm, supply voltage 24 ...

PSEN opII4H-s-30-045
632062
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 450 mm without dead zone, s ...

PSEN opII4B-s-170-150
632125
Safety light guard, Type 4, PL e, body protection (resolution 170 mm), protected field height 1500 mm, supply voltage 24 ...

PSEN opII3B-s-300-060
632111
Safety light guard, Type 3, PL d, body protection (resolution 300 mm), protected field height 600 mm, supply voltage 24 ...

PSEN opII3H-s-30-180
632031
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm), protected field height 1800 mm without dead zone, ...

PSEN opII3H-s-30-165
632030
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm), protected field height 1650 mm without dead zone, ...

PSEN opII4H-s-30-135
632068
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 1350 mm without dead zone, ...

PSEN opII3B-s-170-045
632100
Safety light guard, Type 3, PL d, body protection (resolution 170 mm), protected field height 450 mm, supply voltage 24 ...

PSEN opII4H-s-30-120
632067
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm), protected field height 1200 mm without dead zone, ...

  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use