text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSEN sl-1.0p 1.1 / PSEN sl-1.0 1unit

Product ID: 570600
Safety locking device PSENslock, coded, with electromagnetic guard locking, with safety switch and actuator (standard), guard locking for process protection, holding force 1000 N, 8-pin M12 male conne...  More

Phase-out article


Item

Available soon

Your Price

€539.90

Save basket

Create a new order or get an individual offer

Select intended use

Safety locking device PSENslock, coded, with electromagnetic guard locking, with safety switch and actuator (standard), guard locking for process protection, holding force 1000 N, 8-pin M12 male connector, series connection Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

Approval CE  
UKCA  
cULus Listed  
FCC  
IC  
EAC (Eurasian)  
TÜV  
Sensor principle Transponder  
Coding level to ISO 14119 Low  
Classification to EN 60947-5-3 PDDB  
Transponder coding coded  
Suitable for series connection yes  
unit type Unit  
 
Supply voltage (V) 24  V
Type of supply voltage U1 DC  
Power consumption DC 7.2  
Number of inputs 3  
DC voltage at input 24 V DC  
Number of OSSD outputs 2  
Number of sig. outputs 1  
S/C output short circuit proof Yes  
Utilisation cat. to EN 60947-1 DC-12  
Ambient temperature standard EN 60068-2-14  
Ambient temperature -25 - 55  °C
Storage temperature standard EN 60068-2-1/-2  
Climatic suitability standard EN 60068-2-78  
Humidity rating 93 % r. h. at 40 °C  
EMC to standard ... EN 55011: Class A  
EN 60947-5-3  
EN 62061  
Vibration to standard ... EN 60947-5-2  
Acc. shock to standard1 30g  
Acc. shock to standard2
Overvoltage category III  
Pollution degree clear.&creep. 3  
Protection type, housing IP67  
Holding force magnet on 1000  
Max. vertical offset 5 mm  
Max. angular offset 2.5 deg  
Type 1 actuator PSEN sl-1.0 1.1  
Sensor can be flush-mounted Yes, follow installation guide  
Connection type M12, 8-pin male  
Cable lines LiYY 8 x 0.25 mm2  
Housing material upper part PBT  
Material of anchor plate Nickel-plated steel  
Material of base plate Anticorodal, hard anodised  
Material actuator Anticorodal, hard anodised  
Height dimension 172  mm
Width dimension 45  mm
Depth dimension 44  mm
Net weight 1720  g
Gross weight 1780  g
Operating frequency 122 kHz - 128 kHz  
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions yes  
RoHS except.s acc. to direct. 7a  
REACh compliance contains min. 1 SVHC-substance  
REACh included substances Lead  
%-part of the pollutant > 0,1  
CAS No. 7439-92-1  
SCIP entry available yes  
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27272603  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC002593  
UNSPSC 25 39122205  
GTIN 4046548057386  
Volume 0  dm3
Harmonized System Code 85365019  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

Optional accessories

PSEN T junction (auxiliary contact) M12
PSEN T junction (auxiliary contact) M12 540331
Cable, Y-adapter- with T-plug-in connector, IP67, M12 male connector(X2, evaluation device), 8-pin, A-coded on M12 female connector (X1, sensor), 8-pin, A-coded and M8 female connector (X3, signal output /Lock_Unlock), black, straight, 4-pin, A-coded, PUR, 0.25 m, 4× 0.25 mm², black, to disconnect auxiliary signals when connecting PSENcode and PSENslock.
€35.07
PSEN cable M12-8sf M12-8sm, 10m
PSEN cable M12-8sf M12-8sm, 10m 540342
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 10m
€61.17
PSEN cable M12-8sf M12-8sm, 20m
PSEN cable M12-8sf M12-8sm, 20m 540343
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 20m
€85.19
PSEN cable M12-8sf, 20m
PSEN cable M12-8sf, 20m 540333
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on open line end, A-coded, cable length: 20m
€61.92
PSEN cable M12-8sf M12-8sm, 30m
PSEN cable M12-8sf M12-8sm, 30m 540344
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 30m
€107.09
PSEN screw M5x20 10pcs
PSEN screw M5x20 10pcs 540312
One-way screws, one-way slot, M5x20, material stainless steel, PU = 10 pieces, suitable for actuator: PSEN cs1.x, PSEN cs2.x, PSEN me1.x AR, PSEN me2.x, PSEN me3.x, PSEN sl.
€2.90
PSEN sl restart interlock (padlock)
PSEN sl restart interlock (padlock) 570552
Mechanical add-on module, suitable for the safety guard locking devices PSENslock and PSENslock2, for use as restart interlock, to safeguard work carried out in the danger zone of a machine that is shut down, option to attach up to two attach up to twopadlocks for security.
€133.12
PSEN sl bracket swing door
PSEN sl bracket swing door 570550
Mounting bracket for swing gates and folding gates, suitable for the safety guard locking devices PSENslock and PSENslock2
€21.32
PSEN Y junction  M12-M12/M12
PSEN Y junction M12-M12/M12 540328
Cable Y-adapter- with T-plug-in connector, IP67, M12 male connector (X2, evaluation device), 8-pin, A-coded on M12 female connector (X1, sensor/next plug-in connector), 8-pin, A-coded and M12 female connector (X3, sensor), black, straight, 8-pin, A-coded, PUR, 0.25 m, 8× 0.25 mm², yellow, to connect PSENcode and PSENslock.
€43.69
PSEN sl bracket sliding door
PSEN sl bracket sliding door 570551
2 mounting brackets for swing gates, suitable for the safety guard locking devices PSENslock and PSENslock2. 1 bracket each for sensor and actuator.
€30.78
PSEN cable M12-8sf M12-8sm, 2m
PSEN cable M12-8sf M12-8sm, 2m 540340
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 2m
€40.86
PSEN cable M12-8sf M12-8sm, 5m
PSEN cable M12-8sf M12-8sm, 5m 540341
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 5m
€48.37
PDP67 F 4 code
PDP67 F 4 code 773603
Decentralised passive distributor for connection of PSENcode, PSENslockand PSENini to a Pilz control system, max. 4 sensors, protection type IP67.
€109.74

Obligatory accessories

PSEN cable angle M12 8-pole 10m
PSEN cable angle M12 8-pole 10m 540324
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket angled M12, on open line end, A-coded, cable length: 10m
€42.21
PSEN cable angle M12 8-pole 30m
PSEN cable angle M12 8-pole 30m 540325
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket angled M12, on open line end, A-coded, cable length: 30m
€85.80
PSEN cable axial M12 8-pole 30m
PSEN cable axial M12 8-pole 30m 540326
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on open line end, A-coded, cable length: 30m
€85.80
PSEN cable axial M12 8-pole 5m
PSEN cable axial M12 8-pole 5m 540320
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on open line end, A-coded, cable length: 5m
€31.02
PSEN cable axial M12 8-pole 10m
PSEN cable axial M12 8-pole 10m 540321
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on open line end, A-coded, cable length: 10m
€42.21
PSEN cable angle M12 8-pole 3m
PSEN cable angle M12 8-pole 3m 540322
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket angled M12, on open line end, A-coded, cable length: 3m
€25.85
PSEN cable angle M12 8-pole 5m
PSEN cable angle M12 8-pole 5m 540323
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket angled M12, on open line end, A-coded, cable length: 5m
€31.02
PSEN cable axial M12 8-pole 3m
PSEN cable axial M12 8-pole 3m 540319
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on open line end, A-coded, cable length: 3m
€25.85