text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PMCcable M4/B1B6/020/1Q5/S1

Product ID: 8177314
Hybrid cable assembled on both sides: Crimp connectors <> con.23 round connector 9-pin speedtec; No. of wires and cross section (4x1,5+ (2x0,75)+(2xAWG22)); suitable for PMCtendo DD5 and the motors PM...  More

This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.


Hybrid cable assembled on both sides: Crimp connectors <> con.23 round connector 9-pin speedtec; No. of wires and cross section (4x1,5+ (2x0,75)+(2xAWG22)); suitable for PMCtendo DD5 and the motors PMCtendo SZ.3x...K bis SZ.73...K with HDSL encoder; Length 20m;

 
Ambient temperature -20 - 80  °C
Connector type 1 9-pin M23 female connector DSL  
Shape of connector type 1 straight  
Connector type 2 Crimp connector  
Connector type 3 15-pin D-Sub male connector  
Shape of connector type 3 straight  
Housing material connector 3 GD-Zn  
Contact surfaces material 1 Au  
Contact surfaces material 2 Sn  
Contact surfaces material 3 Au  
Length cable 20  m
Material shield surface K1 Sn  
Colour cable insulation 1 Orange  
Material of cable insulation 1 TPU  
Trailing capability of cable 1 yes  
Bend radius (when laying) K1 5 x Ø  
Max. outside diameter cable K1 12.7 - 13.5  mm
Cross section data cable K1 (4 x 1.5+(2 x 0.75)+(2xAWG22))  
Shielding K1 yes  
Type of shielding K1 Wire mesh  
Net weight 5390  g
Gross weight 6190  g
 
WEEE classifikation (08/2018) 5  
 
UNSPSC 25 26121603  
EAN-Code 4046548091694  
ECLASS version ECLASS-9.1  
ETIM Version ETIM-7.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC001855