Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"314510","name":"PSSu E S 2DOR 10-T","price":"0.00","currency":"NZD","category":["A0400","A0400B0450","00102002087017","0010200208701780HQ"]}
Actual product may vary
PSSu E S 2DOR 10-T
Product ID: 314510
PSSu, electronic module, standard, digital inputs and outputs, 2outputs,
relay contacts, 10 A, N/O, potential-free, for increased
environmental requirements.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA cULus Listed |
Application range | Standard |
Technical data
Electrical data
Permitted loads |
Resistive
Inductive |
Relay outputs
Number of relay outputs | 2 |
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Safety contacts: AC at UL | 240 VAC G. P. |
Safety contacts: pilot duty | 3.0 A |
Contact relay fuse prot. to | EN 60947-5-1 |
Relay contact material | AgCuNi |
Pot.isol. RlCont - Uint1 | 4900 V (safe separation) |
Pot.isol. RlCont to U2 | 4900 V (safe separation) |
Pot.isol. RlCont1 to CRail | 3050 V (basic insulation) |
Pot.isol. RlCont1 to RlCont2 | 4900 V (safe separation) |
Environmental data
Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN 60068-2-78 EN 60068-2-14 |
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | -40 - 70 °C |
Ambient temp. with UL | 60 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Briefly |
Perm. operating height ASL | 5000 m |
EMC to standard ... |
EN 61131-2
EN 61000-4-4 EN 61000-4-5 EN 61000-4-6 EN 61000-4-2 EN 61000-4-3 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 15g |
Acc. shock to standard2 | |
Clearance & creepage dist. to |
EN 60664-1
EN 61131-2 |
Overvoltage category | II |
Pollution degree clear.&creep. | 2 |
Protection type standard | EN 60529 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Mechanical data
Housing material lower section | PC |
Housing material front plate | PC |
Housing material code | PA |
Terminal style | plug-in |
Height dimension | 76 mm |
Width dimension | 25.2 mm |
Depth dimension | 60.2 mm |
Net weight | 64 g |
Gross weight | 79 g |
Name of coding element | I |
Colour of coding element | Dark grey |
Environment
REACh compliance | contains min. 1 SVHC-substance |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85389091 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548052633 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242604 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001599 |
Volume | 0.146 |
Optional accessories
PSSu A ET (10 pcs.)
312900
PSSu, end angle for top hat rail, plastic version, black, PU 10
pieces, packed in a neutral carton with marking sticker.
PSSu A EC-T
314902
PSSu, terminating plate with integrated terminating resistor, forincreased
environmental requirements.
PSSu A LA0.1 (10 x 108 pcs.)
312967
PSSu, laser printable labelling brackets for PSSu/PSS4000 head,
electronic and compact modules WITHOUT SEPARATOR, PU 10x pieces (10x DINA4
sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in
resealable polybags with marking sticker.
PSSu A ETM (2 pcs.)
312901
PSSu, end angle for top hat rail, metal version, for strong mechanical
stress, PU 2 pieces.
PSSu A LA0 (10 x 108 pcs.)
312958
PSSu, laser printable labelling brackets for PSSu/PSS4000 head,
electronic and compact modules WITH SEPARATOR, PU 10x pieces (10x DIN A4
sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in
resealable polybags with marking sticker.
PSSu A ET PE (10 pcs.)
312949
PSSu, earthing terminal for top hat rail, PE connection, plasticversion,
green/yellow, PU 10 pieces, packed in a neutral carton with
marking sticker.
Obligatory accessories
PSSu BP 2/16 S-T
314628
PSSu, base module for electronic modules, periphery, 2-row, 4
connection levels, 16 terminals, screw connection, for increased
environmental requirements.
PSSu BP 2/16 C-T
314629
PSSu, base module for electronic modules, periphery, 2-row, 4
connection levels, 16 terminals, spring-loaded connection, for increased
environmental requirements.
PSSu BP-C 2/8 C-T
314631
PSSu, base module for electronic modules, periphery, C-rail, 2-row,
4 connection levels, 16 terminals, spring-loaded connection, forincreased
environmental requirements.
PSSu BP-C 2/8 S-T
314630
PSSu, base module for electronic modules, periphery, C-rail, 2-row,
4 connection levels, 16 terminals, screw connection, for increased
environmental requirements.