text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
242 Products found
PSEN cable M12-4sm MIOsm MOVE, 5m
584568
Connection lead, PUR, green RAL6018, Ethernet Cat5e, shielded, suitable for drag chains, 4-pin, connector straight M12 D ...

On request
Cable/PW/M12-5SMX/M12-5SFX/L/0,5/1Q50/BK
C1000010
Connection lead, power supply, 5-pin M12 male connector, straight, L- coded on 5-pin M12 female connector, straight, L-c ...

On request
Cable/FC/M12-5SMX/M12-5SFX/A/020/0Q34/BK
C1000019
Connection lead, 5-pin M12 male connector, straight, A-coded on 5- pin M12 female connector, straight, A-coded, conducto ...

On request
Cable/PW/M12-5SMX/M12-5SFX/L/005/1Q50/BK
C1000012
Connection lead, power supply, 5-pin M12 male connector, straight, L- coded on 5-pin female connector, straight, L-coded ...

On request
Cable/PW/M12-5SMX/M12-5SFX/L/010/1Q50/BK
C1000013
Connection lead, power supply, 5-pin M12 male connector, straight, L- coded on 5-pin M12 female connector, straight, L-c ...

On request
Cable/FC/M12-5SMX/M12-5SFX/A/0,5/0Q34/BK
C1000015
Connection lead, 5-pin M12 male connector, straight, A-coded on 5- pin M12 female connector, straight, A-coded, conducto ...

On request
Cable/FC/M12-5SMX/M12-5SFX/A/010/0Q34/BK
C1000018
Connection lead, 5-pin M12 male connector, straight, A-coded on 5- pin M12 female connector, straight, A-coded, conducto ...

On request
Cable/PW/M12-5SMX/M12-5SFX/L/020/1Q50/BK
C1000014
Connection lead, power supply, 5-pin M12 male connector, straight, L- coded on 5-pin female connector, straight, L-coded ...

On request
Cable/FC/M12-5SMX/M12-5SFX/A/005/0Q34/BK
C1000017
Connection lead, 5-pin M12 male connector, straight, A-coded on 5- pin M12 female connector, straight, A-coded, conducto ...

On request
Cable/FC/M12-5AMX/M12-5SFX/A/003/0Q34/BK
C1000022
Connection lead, 5-pin M12 male connector, angled, A-coded on 5- pin M12 female connector, straight, A-coded, conductor ...

On request
Cable/PW/M12-5SFX/XXX-5XXX/L/020/1Q50/BK
C1000030
Connection cable, power supply, 5-pin M12 female connector, straight, L- coded, conductor cross section: 5 x 1.5 mm², 12 ...

On request
Cable/FC/M12-5AMX/M12-5SFX/A/0,5/0Q34/BK
C1000021
Connection lead, 5-pin M12 male connector, angled, A-coded on 5- pin M12 female connector, straight, A-coded, conductor ...

On request
Cable/FC/M12-5AMX/M12-5SFX/A/020/0Q34/BK
C1000025
Connection lead, 5-pin M12 male connector, angled, A-coded on 5- pin M12 female connector, straight, A-coded, conductor ...

On request
Cable/FC/M12-5AMX/M12-5SFX/A/010/0Q34/BK
C1000024
Connection lead, 5-pin M12 male connector, angled, A-coded on 5- pin M12 female connector, straight, A-coded, conductor ...

On request
Cable/FC/XXX-XXXX/M12-5SFX/A/0,5/0Q34/BK
C1000038
Connection cable, 5-pin M12 female connector, straight, A-coded, conductor cross section: 5 x 0.34 mm², cable length: 0. ...

On request
Cable/FC/M12-5AMX/M12-5SFX/A/030/0Q34/BK
C1000026
Connection lead, 5-pin M12 male connector, angled, A-coded on 5- pin M12 female connector, straight, A-coded, conductor ...

On request
Cable/PW/M12-5SFX/XXX-5XXX/L/005/1Q50/BK
C1000028
Connection cable, power supply, 5-pin M12 female connector, straight, L- coded, conductor cross section: 5 x 1.5 mm², 12 ...

On request
Cable/PW/M12-5SFX/XXX-5XXX/L/010/1Q50/BK
C1000029
Connection cable, power supply, 5-pin M12 female connector, straight, L- coded, conductor cross section: 5 x 1.5 mm², 12 ...

On request
Cable/FC/M12-5SMX/M12-5SFX/A/030/0Q34/BK
C1000020
Connection lead, 5-pin M12 male connector, straight, A-coded on 5- pin M12 female connector, straight, A-coded, conducto ...

On request
Cable/FC/M12-5SMX/M12-5SFX/A/003/0Q34/BK
C1000016
Connection lead, 5-pin M12 male connector, straight, A-coded on 5- pin M12 female connector, straight, A-coded, conducto ...

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use