Compare 0
Video tutorials
New Zealand | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMCtendo DD5.01/000/0/0/0/208-480VAC

8176003
PMCtendo DD5.01/000/0/0/0/208-480VAC
Servo amplifiers Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax (5 s) = 4.5 A; Power consumption in S1 mode: 1.2 kVA Integral brake resistor

On request
On request
Availability
Quantity
Available from
Certifications: CE
Supply voltage (V): 208,0 - 480,0
Nominal voltage: 1.50 A
Hardware option 1: 0 = Without
Peak current: 4.50 A
Supply voltage 2 (V): 24
Supply voltage type 2: DC
Number of digital inputs: 4
Number of analogue inputs: 2
Number of CANopen interfaces: 1
Width dimension: 70.0 mm
Height dimension: 270.0 mm
Depth dimension: 171.0 mm
Gross weight: 4100 g
Net weight: 2900 g
Ambient temperature: 0 - 40 °C

Please wait while data is being loaded

Please wait while data is being loaded