Compare 0
Video tutorials
New Zealand | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMCtendo DD5.06/112/115-230VAC

8176001
PMCtendo DD5.06/112/115-230VAC
Servo amplifiers Technical data at 3 x 230 V AC: Continuous output current: 6 A; Imax (5 s) = 15 A; Power consumption in S1 mode: 2.4 kVA Integral brake resistor

On request
On request
Availability
Quantity
Available from
Certifications: CE
Supply voltage (V): 110,0 - 230,0
Nominal voltage: 6.00 A
Hardware option 1: 0 = Without
Peak current: 15.00 A
Supply voltage 2 (V): 24
Supply voltage type 2: DC
Number of digital inputs: 4
Number of analogue inputs: 2
Number of CANopen interfaces: 1
Width dimension: 70.0 mm
Height dimension: 279.0 mm
Depth dimension: 171.0 mm
Gross weight: 4000 g
Net weight: 2800 g
Ambient temperature: 0 - 40 °C

Please wait while data is being loaded

Please wait while data is being loaded