Compare 0
Video tutorials
New Zealand | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PMCtendo DD4.10/122/230-480V

0105205
PMCtendo DD4.10/122/230-480V
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output current: 10 A; Imax (5 s) = 20 A; Power consumption in S1 mode: 7 kVA Integral brake resistor incl. D1 - I/O expansion card with 14 inputs /8 outputs; 24 V; PNP; incl. mating connector.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed
Supply voltage (V): 230,0 - 480,0
Nominal voltage: 10.00 A
Supply voltage 2 (V): 24
Supply voltage type 2: DC
Restart interlock: No
Number of digital inputs: 4
Number of analogue inputs: 2
Number of CANopen interfaces: 1
Width dimension: 70.0 mm
Height dimension: 325.0 mm
Depth dimension: 265.0 mm
Gross weight: 5300 g
Net weight: 4200 g

Please wait while data is being loaded

Please wait while data is being loaded