text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
22 Products found
PSEN cs2.1n / PSEN cs2.1   1 Unit
540103
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector, 4 actuation directions, IP67, switching distance 21 mm, ...

On request
PSEN cs1.1n / PSEN cs1.1   1 Unit
540003
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector, 4 actuation directions, IP67, switching distance 21 mm, ...

On request
PSEN cs2.1n   1switch
540153
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector, 4 actuation directions, IP67, typ. operating distance 2 ...

On request
PSEN cs2.2n / PSEN cs2.1   1 Unit
540203
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector, 4 actuation directions, IP67, typ. operating distance 2 ...

On request
PSEN cs1.19n/PSEN cs1.19  1sw/3actuators
540303
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector, one actuation direction, IP67, typ. operating distance ...

On request
PSEN cs1.19-OSSD1&2 1actuator
540380
RFiD actuator for safety switch PSEN cs1.19, IP67, PU = 1 piece, OSSD 1&2.

On request
PSEN cs1.19-OSSD1 1actuator
540382
RFiD actuator for safety switch PSEN cs1.19, IP67, PU = 1 piece, OSSD1.

On request
PSEN cs1.19-OSSD2  1actuator
540383
RFiD actuator for safety switch PSEN cs1.19, IP67, PU = 1 piece, OSSD2.

On request
PSEN cs1.19n   1 switch
540353
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector, 4 actuation directions, IP67, switching distance 21 mm, ...

On request
PSEN cs1.19n/PSEN cs1.19 1sw+OSSD1+OSSD2
540305
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector, 4 actuation directions, IP67, typ. operating distance 2 ...

On request
PSEN cs1.19n/PSEN cs1.19  1sw+OSSD1&2
540304
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector, 4 actuation directions, IP67, typ. operating distance 2 ...

On request
PSEN cs2.2n   1switch
540253
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector, 4 actuation directions, IP67, typ. operating distance 2 ...

On request
PSEN cs1.1n   1switch
540053
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector, 4 actuation directions, IP67, typ. operating distance 2 ...

On request
PSEN cs1.1   1 actuator
540080
Actuator for coded safety switch PSENcode 1.x/2.x, PU = 1 piece actuator.

On request
PSEN cs2.1p / PSEN cs2.1 1Unit
540100
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, 4 actuation directions, support for SDD, IP67, switching ...

On request
PSEN cs1.1p / PSEN cs1.1   1 Unit
540000
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, 4 actuation directions, support for SDD, IP67, switching ...

On request
PSEN cs1.1p   1 switch
540050
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, 4 actuation directions, support for SDD, IP67, switching ...

On request
PSEN cs1.13p / PSEN cs1.1 / ATEX  1 Unit
540005
Coded safety switch PSENcode, with safety switch and actuator, ATEX certificate, 8‑pin M12 male connector, series connec ...

On request
PSEN cs2.13p / PSEN cs2.1 / ATEX
540105
Coded safety switch PSENcode, fully coded, with safety switch and actuator, ATEX certificate, 8‑pin M12 male connector, ...

On request
PSEN cs2.2p / PSEN cs2.1   1 Unit
540200
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, 4 actuation directions, support for ADD, IP67, switching ...

On request
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use