text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
237 Products found
PMI v807
266807
GTIN: 4046548096835
PMI v807

Phase-out article

PMIvisu, diagnostic and operating terminal, 7", resolution 800 x 480 pixel, capacitive touchscreen, TFT, RAM 4 GB, SSD 32 GB, 2 RJ45 port 1 Gbit/s, 1 USB host 3.0, 2 USB host 2.0, 1 HDMI port, 1 VGA port, capacitor-buffered real-time clock, 12 ... 30 V DC, 23 W, OS Windows 10 IOT, PASvisu Runtime installed and licensed, preinstalled software: PMI v8 Assistant, PASvisu Server and Client, PVIS OPC Server UA, PSS 4000 firmware (OPC Server UA). Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PITreader
402255
GTIN: 4046548088908
PITreader base unit. RFID authentication system Content: Base unit, connector [402307]. Required accessories: PITreader key adapter.

On request
PITreader key adapter h
402308
GTIN: 4046548095005
1x PITreader horizontal key adapter + 1x nut. Required accessories for PITreader base unit [402255].

On request
PITmode fusion
402251
GTIN: 4046548095715
PITmode fusion. Authentication and functionally safe operating mode selection system in the package. Content: PITreader baseunit [402255], PIT m4SEU [402250], PITreader key adapter h [402308], connector set [402306]. 4 operating modes OM1 to OM4 and a special operating mode OM5. Key ID interface for transferring the Key ID number of the transponder key.

On request
PIT m4SEU
402250
GTIN: 4046548088915
PITmode safe evaluation unit. Safe evaluation unit for operating mode selection. 4 operating modes OM1 to OM4 and a special mode OM5. Key ID interface for transferring the Key ID number of the transponder key. Required accessories: PITreader base unit [402255] or PITreader S base unit [402256], PITreader key adapter. Optional accessories: Connector set [402306], PIT oe 4S [402311].

On request
PIT m4SEU terminal set spring load
402306
GTIN: 4046548093575
Connector set for safe evaluation device for operating mode selection:PIT m4SEU [402250]. Comprising 1 x 4-pin, 1 x 5-pin, 1 x 8-pin and 1 x 12- pin female connector strip in spring force version, straight cableoutlet.

On request
PMI v812
266812
GTIN: 4046548096842
PMI v812

Phase-out article

PMIvisu, diagnostic and operating terminal, 12.1", resolution 1280 x 800 pixel, capacitive touchscreen, TFT, RAM 4 GB, SSD 32 GB, 2 RJ45 port 1 Gbit/s, 1 USB host 3.0, 2 USB host 2.0, 1 HDMI port, 1 VGA port, capacitor-buffered real-time clock, 12 ... 30 V DC, 29.2 W, OS Windows10 IOT, PASvisu Runtime installed and licensed, preinstalled software: PMI v8 Assistant, PASvisu Server and Client, PVIS OPC Server UA, PSS 4000 firmware (OPC Server UA). Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PMI v815
266815
GTIN: 4046548096859
PMI v815

Phase-out article

PMIvisu, diagnostic and operating terminal, 15.6", resolution 1920 x1080 pixel ,capacitive touchscreen, TFT, RAM 4 GB, SSD 32 GB, 2 RJ45 port 1 Gbit/s, 1 USB host 3.0, 2 USB host 2.0, 1 HDMI port, 1 VGA port, capacitor-buffered real-time clock, 12 ... 30 V DC, 38.5 W, OS Windows10 IOT, PASvisu Runtime installed and licensed, preinstalled software: PMI v8 Assistant, PASvisu Server and Client, PVIS OPC Server UA, PSS 4000 firmware (OPC Server UA). Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PITreader key ye g
402260
GTIN: 4046548095876
Transponder key for authentication system PITreader, authorisations freely configurable Colour: yellow Material: Plastic

On request
PITreader key ye 1
402261
GTIN: 4046548094053
Transponder key for authentication system PITreader, authorisation for operating mode 1 Colour: yellow Material: Plastic

On request
PITreader key ye 2
402262
GTIN: 4046548094060
Transponder key for authentication system PITreader, authorisation for operating modes 1 and 2 Colour: yellow Material: Plastic

On request
PMI v704e
266704
GTIN: 4046548083330
PMIvisu, diagnostic and operating terminal, 4,3", resolution 480 x 272 pixel, capacitive touchscreen, TFT, RAM 512 MB, Flash 2 GB, 1 RJ45 port 100 MBit/s, 1 USB host 2.0, capacitor-buffered real-time clock, 24 V DC, 4W, economy version, OS Linux, PASvisu runtime installed and licensed, preinstalled software: Pilz visualisation software. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PITreader key ye 3
402263
GTIN: 4046548094077
Transponder key for authentication system PITreader, authorisation for operating modes 1, 2 and 3 Colour: yellow Material: Plastic

On request
PITreader key ye 4
402264
GTIN: 4046548094084
Transponder key for authentication system PITreader, authorisation for operating modes 1, 2, 3 and 4 Colour: yellow Material: Plastic

On request
PIT m3.2p
402230
GTIN: 4046548077803
PIT m3.2p

Phase-out article

PITmode electronic selector switch for installing the control station and to safe installing of 5 operating modes via a non-contact key and key selection. 4 operating modes OM1 to OM4 and a special mode OM5. Authorisation display via LEDs, Key ID interface for transferring the Key ID number of the transponder key. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PMI v707e
266707
GTIN: 4046548083347
PMIvisu, diagnostic and operating terminal, 7", resolution 800 x 600 pixel, capacitive touchscreen, TFT, RAM 512 MB, Flash 2 GB, 1 RJ45 port 100 MBit/s, 1 USB host 2.0, capacitor-buffered real-time clock, 24 V DC, 6 W, economy version, OS Linux, PASvisu runtime installed and licensed, preinstalled software: Pilz visualisation software. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PITreader key ye 5
402265
GTIN: 4046548094091
Transponder key for authentication system PITreader, authorisation for operating modes 1, 2, 3, 4 and 5 Colour: yellow Material: Plastic

On request
PITreader key ye 5 service
402269
GTIN: 4046548095906
Transponder key for authentication system PITreader, authorisation for operating modes 1, 2, 3, 4 and 5 (service) Colour: yellow Material: Plastic

On request
PIT m3.3p
402240
GTIN: 4046548069129
PIT m3.3p

Phase-out article

PITmode electronic selector switch for installing the control stationand to safe installing of 3 operating modes via a non-contact key and key selection. 4 operating modes OM1 and OM2 and a special mode OM5. Authorisation display via LEDs, Key ID interface for transferring the Key ID number of the transponder key. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PIT gb RLLE y up ETH
G1000020
GTIN: 4046548096910
PITgatebox with PITreader Key (pushbutton unit), housing with E-STOP (2NC/1 NO), 2 illuminated pushbuttons (1 NO each) and PITreader Key, top connection, M12, 12-pin male connector and M12, 4-pin female connector, Ethernet interface, IP65, 5 coloured caps in GN, BU, RD, YE and transparent

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use