text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
309 Products found
PSSu H PLC2 FS SN SD
312077
GTIN: 4046548088052
PSSu, head module with increased performance, control system PSSu PLC, failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN, Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE, SD card not included.

On request
PSSu H PLC2 FS SN SD-T
314077
GTIN: 4046548088069
PSSu, head module with increased performance, control system PSSu PLC, failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN, Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE, no SD card included, for increased environmental requirements.

On request
PSSu H PLC1 FS SN SD M12-R
315071
GTIN: 4046548088267
PSSu, head module, control system PSSu PLC, failsafe and standard, PL e, SIL CL 3, 2 M12 female connector 4-pin D-coded, SafetyNET p RTFN, Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE, SD card, M12 female connector, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PSSu H PLC1 FS SN SD-R
315070
GTIN: 4046548067743
PSSu, head module, control system PSSu PLC, failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN, Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE, SD card, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PSSu H FS SN SD-R
315085
GTIN: 4046548067750
PSSu, head module, decentralised system PSSuniversal I/O, failsafe and standard, PL e, SIL CL 3, 2 RJ45 Ports, SafetyNET p RTFN, SD card, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PSSu H FS2 SN SD-T
314087
GTIN: 4046548088229
PSSu, head module with increased performance, control system PSSu I/O, failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN, SD card 512 MB, for increased environmental requirements.

On request
PSSu H FS2 SN SD
312087
GTIN: 4046548088212
PSSu, head module with increased performance, control system PSSu I/O, failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN.

On request
PSSu H FS SN SD M12-R
315086
GTIN: 4046548088274
PSSu, head module, control system PSSu I/O, failsafe and standard, PL e, SIL CL 3, 2 M12 female connectors, 4-pin D-coded, SafetyNET p RTFN, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PSSu E S INC 24V se -T
314486
GTIN: 4046548061963
PSSu, electronic module, standard, counter, 2 operating modes, configurable, 1 input, incremental encoder, differential signal RS422, resolution 32 Bit, 1 output encoder supply 24 V DC 100 mA, 1 output, 0.5 A, for increased environmental requirements.

On request
PSSu E S INC 24V se
312486
GTIN: 4046548061956
PSSu, electronic module, standard, counter, 2 operating modes, configurable, 1 input, incremental encoder, differential signal RS422, resolution 32 Bit, 1 output encoder supply 24 V DC 100 mA, 1 output, 0.5 A.

On request
PSSu E F AI U-R
315265
GTIN: 4046548067842
PSSu, electronic module, failsafe, analogue inputs and outputs, 1 input, - 10.24 - 10.23 V, dual-pole, differential input, resolution 13 Bit, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PSSu E F 4DO 0.5-R
315210
GTIN: 4046548067798
PSSu, electronic module, failsafe, digital inputs and outputs, 4 outputs, 0.5 A, single-pole, positive-switching, short-circuit proof, overload-proof, free from feedback, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PSSu E F PS2-R
315192
GTIN: 4046548067774
PSSu, electronic module, failsafe, supply voltage, infeed module supply 24 V DC 1 A buffered (20 ms), infeed periphery supply 24 V DC 10 A, infeed C-rail 10 A, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PSSu E F AI I-R
315260
GTIN: 4046548067828
PSSu, electronic module, failsafe, analogue inputs and outputs, 1 input, 0 - 25.59 mA, dual-pole, differential input, resolution 12 Bit, potential-free, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PSSu E F 2DO 2-R
315215
GTIN: 4046548067804
PSSu, electronic module, failsafe, digital inputs and outputs, 2outputs, 2 A, single-pole, positive-switching, short circuit-proof,overload- proof, free from feedback, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PSSu E F PS-P
312185
GTIN: 4046548018660
PSSu, electronic module, failsafe, supply voltage, infeed periphery supply 24 V DC 10 A, infeed C-rail 10 A.

On request
PSSu E PD
312195
GTIN: 4046548018639
PSSu, electronic module, passive, voltage distribution, connectionperiphery supply 24 V DC 10 A, connection C-rail.

On request
PSSu E F 4DO 0.5
312210
GTIN: 4046548018615
PSSu, electronic module, failsafe, digital inputs and outputs, 4outputs, 0.5 A, single-pole, positive-switching, short-circuit proof,overload-proof, free from feedback.

On request
PSSu E S PD-D
312197
GTIN: 4046548053609
PSSu, electronic module, standard, voltage distribution, 4 outputs periphery supply 24 V DC 1.5 A, short circuit proof, overload-proof, expanded diagnostic data.

On request
PSSu E F 2DO 2
312215
GTIN: 4046548018608
PSSu, electronic module, failsafe, digital inputs and outputs, 2outputs, 2 A, single-pole, positive-switching, short-circuit proof,overload-proof, free from feedback.

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use