text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
26 Products found
PSEN enc sincos 4096 ss
6Z000001
Safe incremental encoder, 4096 pulses per revolution, with sin/cos interface, solid shaft 10 mm, feather key compatible.

On request
PSEN enc sincos 4096 hs
6Z000002
Safe incremental encoder, 4096 pulses per revolution, with sin/cos interface, hollow shaft up to 12 mm, feather key comp ...

On request
PSEN enc HTL 1024 ss
6Z000003
Safe incremental encoder, 1024 pulses per revolution, with HTL interface, solid shaft 10 mm, feather key compatible.

On request
PSEN enc HTL 1024 hs
6Z000004
Safe incremental encoder, 1024 pulses per revolution, with HTL interface, hollow shaft up to 12 mm, feather key compatib ...

On request
PSEN rs2.0-300
570302
Rope pull switch incl. E-STOP pushbutton, plastic housing, 2xNC+2xNO contacts, 300 N max. spring force.

On request
PSEN enc s1 eCAM
544011
Absolute encoder, single-turn, with two redundant SSI interfaces, continuous hollow shaft 20 mm.

On request
PSEN enc m2 eCAM
544022
Absolute encoder, multi-turn, with two redundant SSI interfaces, solid shaft 10 mm, feather key.

On request
PSEN enc m1 eCAM
544021
Absolute encoder, multi-turn, with two redundant SSI interfaces, continuous hollow shaft 20 mm.

On request
PSEN rs1.0-300
570300
Rope pull switch incl. E-STOP pushbutton, metal housing, 2xNC+2xNO contacts, 300 N max. spring force.

On request
PSEN rs2.0-175
570303
Rope pull switch incl. E-STOP pushbutton, plastic housing, 2xNC+2xNO contacts, 175 N max. spring force.

On request
PSEN rs1.0-175
570301
Rope pull switch incl. E-STOP pushbutton, metal housing, 2xNC+2xNO contacts, 175 N max. spring force.

On request
PSEN enc s2 eCAM
544012
Absolute encoder, single-turn, with two redundant SSI interfaces, solid shaft 10 mm, feather key.

On request
PSEN rs spring 300
570311
Rope pull spring for max. 300 N spring force.

On request
PSEN rs spring 175
570310
Rope pull spring for max. 175 N spring force.

On request
PSEN rs pulley 75
570312
Deflection pulley 75 mm diameter.

On request
PSEN rs pulley flex
570313
Pulley block, rotatable.

On request
PSEN rs rope d3/d4 50m
570314
Rope for rope pull switch PSEN rs. Rope diameter 3 mm / sheath diameter 4 mm. PVC sheath, red. 50 m roller.

On request
PSEN rs rope d3/d4 100m
570315
Rope for rope pull switch PSEN rope. Rope diameter 3 mm / sheath diameter 4 mm. PVC sheath, red. 100 m roller.

On request
PSEN rsm 2.0-300-1-0-0
570305
Rope pull switch incl. reset button, straight head, plastic housing, 2 NC and 2 NO contacts, 300 N max. spring force

On request
PSEN rsm 2.0-300-0-0-0
570306
Rope pull switch incl. E-STOP pushbutton, straight head, plastichousing, 2 NC and 2 NO contacts, 300 N max. spring force

On request
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use