Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"Z9000058","name":"O300W.GP.2-11723089","price":"0.00","currency":"NZD","category":["A0100","A0100B0130","00106002197178","0010600219717880VU"]}
Actual product may vary
O300W.GP.2-11723089
Product ID: Z9000058
GTIN: 4046548108408
Retroreflective photoelectric sensor with background suppression,sensing distance 30 - 100
mm, 4-pin M8 male connector, semiconductor output (positive-switching),
stainless steel housing, washdown design
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Retroreflective photoelectric sensor with background suppression,sensing distance 30 - 100 mm, 4-pin M8 male connector, semiconductor output (positive-switching), stainless steel housing, washdown design
General data
| Approval |
CE
UL/cUL UKCA ECOLAB |
Technical data
Electrical data
| Supply voltage (V) |
10
33 |
| Type of supply voltage U1 | DC |
Optical data
| Used wavelength range |
Environmental data
| Ambient temperature |
-25
60 |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... | EN 60947-5-2 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 50g |
| Protection type standard | EN 60529 |
| Protection type, housing | IP68/69 & proTect+ |
Times
| Reaction time |
0
2.4 |
Mechanical data
| Connection type | M8, 4-pin male |
| Housing material | |
| Material front screen | PMMA |
| Height dimension | 34.7 |
| Width dimension | 16.5 |
| Depth dimension | 28.2 |
| Net weight | 42 |
| Gross weight | 64 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272702 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002717 |
| GTIN | 4046548108408 |
| Volume | 0.142 dm3 |
| Harmonized System Code | 85365019 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
