text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
20 Products found
PSENvip RL D
583600
PSENvip receiver left-hand with display. The product will be discontinued. The successor is 584100.

On request
PSENvip RL D M
583610
PSENvip receiver left-hand with display and bending angle measurement. The product will be discontinued. The successors ...

On request
PSENvip T
583900
PSENvip transmitter. The product will be discontinued. The successor is 584200.

On request
PSENvip RL D P
583601
PSENvip receiver consisting of PSENvip RL D P. For automation system PSS 4000. Display left-hand. PL e SIL 3. Approved i ...

On request
PSENvip E
584200
PSENvip transmitter.

On request
PSENvip R
584100
PSENvip receiver.

On request
PSENvip R LR
584101
PSENvip R LR is the receiver of the PSENvip2 system for ranges of up to 18 meters. As a counterpart, the transmitter PSE ...

On request
PSENvip TP
583200
PSENvip test piece for regular function check.

On request
PSENvip MB
583205
1x set adapter pieces for mounting PSENvip AP on to any bracket.

On request
PSENvip AP
583202
Set of adjustment plates for PSENvip sender and receiver.

On request
PSENvip AT mag
583203
Adjustment templates with magnet. To align PSENvip during installation and tool change.

On request
PSENvip MS
583206
1x set supporting arms for installing PSENvip on a press. Additionally requires PSENvip MB (583205).

On request
PSENvip AT mech
583204
Adjustment templates (installation in tool holder). To align PSENvip during installation and tool change.

On request
PSENvip AS2 E
583216
Adjustment plate with accessory for sender PSENvip E.

On request
PSENvip AS2 R
583215
Adjustment plate with accessory for receiver PSENvip R.

On request
PSENvip AT spring mount
583207
Adjustment templates to position between the upper and lower tool. To align PSENvip during installation and tool change. ...

On request
PSENvip AP2
583211
Set of mounting plates for transmitter PSENvip E and receiver PSENvip R.

On request
PSENvip AS2
583210
Set of mounting plates for transmitter PSENvip E and receiver PSENvip R.

On request
PSENvip IPM
584300
Module for bending angle measurement for PSENvip E, PSENvip R andPSENvip R LR consisting of transmitter, receiver and sp ...

On request
PSENvip IPM Set1
583992
Module for bending angle measurement for PSENvip E, PSENvip R andPSENvip R LR consisting of transmitter, receiver, speci ...

On request

Save basket

Create a new order or get an individual offer

Select intended use