Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"400451","name":"PIT es Set6u-5 cr","price":"83.76","currency":"EUR","category":["A0600","A0600B0600","00104002147028","0010400214702880EV"]}
Actual product may vary
PIT es Set6u-5 cr
Product ID: 400451
GTIN: 4046548071658
PITestop, E-STOP/contact block incl. slimline surface mount housing,non-
modular set for rail mounting consisting of E-STOP pushbutton small
and contact block with monitoring, 2 N/C, with spring-loaded terminals.
Item
Your Price
€83.76
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PITestop, E-STOP/contact block incl. slimline surface mount housing,non- modular set for rail mounting consisting of E-STOP pushbutton small and contact block with monitoring, 2 N/C, with spring-loaded terminals.
General data
| Approval |
CE
UKCA UL Recognized Component EAC (Eurasian) |
| Self-monitored | no |
Technical data
Electrical data
| Min. contact current | 1 mA |
Emergency stop
| Switch cap. E-STOP to standard | EN 60947-5-1 |
| Contact material E-STOP | AgNi |
Environmental data
| Ambient temperature | -25 - 55 °C |
| Pollution degree clear.&creep. | 2 |
| Protection type, housing | IP65 |
Mechanical data
| Mounting position | any |
| Connection terminal | Spring-loaded terminal |
| Height dimension | 51 mm |
| Width dimension | 42 mm |
| Depth dimension | 108 mm |
| Diameter | 28 mm |
| Net weight | 122 g |
| Gross weight | 136 g |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371244 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002034 |
| UNSPSC 25 | 46171620 |
| GTIN | 4046548071658 |
| Volume | 0 dm3 |
| Harmonized System Code | 85371098 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
