Compare 0
Video tutorials
Netherlands | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN sg2c-5LPKLC-M12/5 unit

570832
PSEN sg2c-5LPKLC-M12/5 unit
Safety gate system, safe interlock and safe guard locking device For applications up to SIL CL 3 and PL e. Consisting of 5 pushbuttons: 1. Illuminated pushbutton for activating the safety gate; 2. Push switch for accessing & interlocking the safety gate; 3. Key switch (3 positions) 4. Illuminated pushbutton; 5. Blind cover M12/5 connection with enable switch Delivery scope: Sensing device with pushbuttons incl. colour caps and Escape release bar and actuator for right or left hinged gates.

On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, TÜV, FCC
Sensor principle: Transponder
Type of coding: Coded
Holding force: 2000 N
Number of OSSD outputs: 2
Number of inputs: 2
Connection type: Federzugklemme steckbar
Supply voltage (V): 24,0
Supply voltage type: DC
Power consumption DC: 2.0 W
Number of pushbutton: 2
Protection type, housing: IP54
Number of control elements: 4
Width dimension: 200.0 mm
Height dimension: 568.0 mm
Depth dimension: 108.0 mm
Gross weight: 3060 g
Net weight: 2690 g
Ambient temperature: -20 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded