Compare 0
Video tutorials
Netherlands | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN sg2c-3LPS switch

570805
PSEN sg2c-3LPS switch
Safety gate system, safe interlock and safe guard locking device For applications up to SIL CL 3 and PL e. 3 pushbuttons: 1. Illuminated pushbutton for activating the safety gate. 2. Pushbutton for accessing & interlocking the safety gate 3. Section stop pushbutton Delivery scope: Sensing device with pushbuttons (spare part).

On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, TÜV, FCC
Sensor principle: Transponder
Type of coding: Coded
Holding force: 2000 N
Number of OSSD outputs: 2
Number of inputs: 2
Connection type: Federzugklemme steckbar
Supply voltage (V): 24,0
Supply voltage type: DC
Power consumption DC: 2.0 W
Number of pushbutton: 2
Protection type, housing: IP54
Number of control elements: 2
Number of section stops: 1
Width dimension: 46.5 mm
Height dimension: 465.0 mm
Depth dimension: 74.5 mm
Gross weight: 1170 g
Net weight: 1080 g
Ambient temperature: -20 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded