Compare 0
Video tutorials
Netherlands | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PCOM sec br2

311502
PCOM sec br2
The SecurityBridge PCOM sec br2 is used for safe authentication and communication with the control systems of the automation system PSSu H PLC1 and PSSu H m and the small control systems PNOZmulti.

Available ex-stock
Availability
Quantity
Available from
1 PC
18.07.2019
Certifications: CE
Application in accordance with: IEC 62443-4-1
Width dimension: 45.0 mm
Height dimension: 96.0 mm
Depth dimension: 111.5 mm
Net weight: 170 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded