Compare 0
Video tutorials
Netherlands | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PDP67 F 8DI ION HP

773601
PDP67 F 8DI ION HP
Decentralised input module IP67 with supply for PNOZmulti.

On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, BG, TÜV
Application range: Standard/failsafe
Protection type, housing: IP67
Terminal protection type: IP67
Width dimension: 60.0 mm
Height dimension: 162.0 mm
Depth dimension: 30.0 mm
Gross weight: 335 g
Net weight: 320 g
Ambient temperature: -30 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded