Compare 0
Video tutorials
Netherlands | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PASkey

317999
PASkey
USB Crypto memory in robust metal housing. For safe and comfortable storing and for transferring PASunits. Including 8 GB USB 2.0 Flash RAM Drive industrial quality.

Available ex-stock
Availability
Quantity
Available from
1 PC
19.07.2019
Certifications: CE
Width dimension: 16.0 mm
Height dimension: 61.5 mm
Depth dimension: 8.0 mm
Gross weight: 26 g
Ambient temperature: 0 - 70 °C
Net weight: 25 g

Please wait while data is being loaded

Please wait while data is being loaded