Compare 0
Video tutorials
Netherlands | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ m ES CANopen

772134
PNOZ m ES CANopen
Configurable control system PNOZmulti 2 expansion module Communication interface CANopen.

Available ex-stock
Availability
Quantity
Available from
1 PC
18.07.2019
Certifications: CE, cULus Listed, EAC (Eurasian)
Fieldbus interface: CANopen
Fieldbus connection: Male 9-pin D-Sub connector
Fieldbus type: Slave
Transmission rate: 1 MBit/s, 10 kbit/s, 125 kBit/s, 20 kbit/s, 250 kBit/s, 50 kbit/s, 500 kBit/s, 800 kbit/s
Version for extreme environ. conditions: Standard
Width dimension: 22.5 mm
Height dimension: 101.4 mm
Depth dimension: 115.0 mm
Gross weight: 105 g
Net weight: 95 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded