Compare 0
Video tutorials
Netherlands | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ m ES ETH

772130
PNOZ m ES ETH
Configurable control system PNOZmulti 2 expansion module Communication interface Ethernet/Modbus-TCP interface.

Available ex-stock
Availability
Quantity
Available from
1 PC
24.07.2019
Certifications: CE, cULus Listed, EAC (Eurasian)
Fieldbus interface: Modbus/TCP
Fieldbus connection: RJ45
Fieldbus type: Slave
Number of Ethernet interfaces: 2
Version for extreme environ. conditions: Standard
Width dimension: 22.5 mm
Height dimension: 101.4 mm
Depth dimension: 111.0 mm
Gross weight: 90 g
Net weight: 80 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded