Compare 0
Video tutorials
Netherlands | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ po3.3p 3n/o

773632
PNOZ po3.3p 3n/o
Expansion module Safety relays PNOZpower 3 safety contacts 5.5 KW (AC3 loads), Plug-in terminals of screw type, width: 90 mm.

Available ex-stock
Availability
Quantity
Available from
1 PC
21.07.2019
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, CCC
Application options: Instantaneous contact expansion, Delayed contact expansion
Supply voltage (V): 24,0
Supply voltage type: DC
Voltage at DC1: 24 V
Max. current at DC1: 16.0 A
Voltage at AC1: 240 V
Max. current at AC1: 16.0 A
Terminal type: Screw terminal
Terminal style: Plug-in
Standards: EN 60204-1, EN 62061, EN ISO 13849-1, VDE 0113-1
Width dimension: 90.0 mm
Height dimension: 94.0 mm
Depth dimension: 135.0 mm
Gross weight: 690 g
Net weight: 625 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded