Compare 0
Video tutorials
Netherlands | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ e6.1p 24VDC 4n/o 2so

774192
PNOZ e6.1p 24VDC 4n/o 2so
Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 2 safety outputs + 1 auxiliary output in semiconductor technology, 4 N/O Automatic/monitored start, UB 24 V DC, width: 45 mm, plug-in Terminals of screw type, connecting several devices, Monitoring E-STOP, safety gates.

On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, CCC
Application options: Instantaneous E-STOP monitoring, Limit switch, Light beam device mon. Type 2 with t/p, Light beam device mon. Type 2 w/o t/p, Light beam device mon. Type 4, Safety gate monitor
Operating modes: Single-channel, Automatic reset, Dual-channel, Detection of shorts across contacts, Start-up testing, Monitored manual reset, without detection of shorts across contacts, Self test, with AND input, With OR input
Product standard: EN 60947-5-1
Standards: DIN V VDE 801-1/A1, EN 60204-1, EN 62061, EN ISO 13849-1, VDE 0113-1, VDE 0116
Supply voltage (V): 24,0
Supply voltage type: DC
Terminal type: Screw terminal
Terminal style: Plug-in
Number of safety contacts: 4
Number of instantaneous safety outputs: 2 ST
Number of test pulse outputs: 2
Stop category: 0
Max. current at DC13 I (6 cycles/min): 4.0 A
Max. current at AC15: 3.0 A
Width dimension: 45.0 mm
Height dimension: 94.0 mm
Depth dimension: 121.0 mm
Gross weight: 300 g
Net weight: 280 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded