Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Light model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
muting, override, EDM, restart application in accordan ...
SEK4,389.62
Light model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
muting, override, EDM, restart applications in accorda ...
SEK4,562.89
Subscriber - model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
vertical applications, reference markers, fast ...
SEK3,927.56
Master model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
muting, override, EDM, restart application in accorda ...
SEK4,909.44
Subscriber - model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
vertical applications, reference markers, fast ...
SEK4,158.59
Master model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
muting, override, EDM, restart application in accorda ...
SEK4,736.17
Exchangeable memory module 08-12 for fast replacement
Safety laser scanner
SEK335.00
Master – model, series connection for up to 3 subscribers, 30 mm, 40 mm,
50 mm, 70 mm, 150 mm detection capability, muti ...
SEK4,967.20
MasterEncoder – model, series connection master for up to 3 subscribers,
up to 4 encoder inputs, 30 mm, 40 mm, 50 mm, 70 ...
SEK5,198.24
Exchangeable scanner head with window as a replacement for
safety laser scanner PSEN sc L/M/S from supplied firmware Ver ...
SEK536.16
Exchangeable memory module 08-17 for fast replacement
Safety laser scanner
SEK412.00
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer