text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSEN op SL adapter

Product ID: 631187
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A- coded on M12 female connector, black, straight, 5-pin, A-coded, PUR, 0.1 m, 4× 0.25 mm², black, to connect a PSENopt slim, set of...  More

Item

Available soon

Your Price

€44.92

Save basket

Create a new order or get an individual offer

Select intended use

Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A- coded on M12 female connector, black, straight, 5-pin, A-coded, PUR, 0.1 m, 4× 0.25 mm², black, to connect a PSENopt slim, set of 2 for transmitter and receiver, PU 2 pieces.

Approval CE  
UKCA  
 
Rated current 4  A
Typ. conductor resistance K1 58 Ohm/km  
Specific contact resistance K1 >= 1E+16 Ohm*cm  
Ambient temperature -20 - 80  °C
Pollution degree clear.&creep. 3  
Protection type, housing  
Connector type 1 5-pin M12 male connector  
Coding of M12 connector 1 A coded  
Connector type 2 5-pin M12 female connector  
Coding of M12 connector 2 A coded  
Matl threaded ring conn 1 Zn, nickel-plated  
Matl threaded ring conn 2 Zn, nickel-plated  
Contact surfaces material 1 Au  
Contact surfaces material 2 Au  
Seal material FPM  
Material of pins CuZn, gold-plated  
Material of sockets CuZn, gold-plated  
Cable material K1 Cu  
Insulation material cable K1 PP (9Y)  
Length cable 0.1  m
Colour cable insulation 1 Black  
Housing colour Black  
Material of cable insulation 1 TPU / TPE-U  
Trailing capability of cable 1 yes  
Bend radius (when laying) K1 6 x Ø  
Max. outside diameter cable K1 4.55  mm
Conductor cross section 0.25  mm²
Number of conductors 4  
Approvals for cable K1 UL AWM-Style 20549  
Halogen-free yes  
Flame resistance cULus 20549  
Housing material TPU, UL94 HB  
Net weight 56  g
Gross weight 66  g
 
WEEE classifikation (08/2018) 5 devices (feed size < 50cm)  
 
Harmonized System Code 85444290  
UNSPSC 25 39121528  
EAN-Code 4046548088571  
ECLASS version ECLASS-13  
ECLASS Reference Feature 27272791  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC003015  
Volume 0