Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"6L000004","name":"PSEN me5 AF","price":"0.00","currency":"USD","category":["A0100","A0100B0120","00106002227172","0010600222717280UT"]}
Actual product may vary
PSEN me5 AF
Product ID: 6L000004
GTIN: 4046548101331
Flexible actuator for safety gate system PSEN me5. Actuating radius R ≥
400
mm.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval |
CE
UKCA |
| unit type | Actuator |
Technical data
Mechanical data
| Net weight | 92 g |
| Gross weight | 93 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272606 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC001487 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548101331 |
| Volume | 0 dm3 |
| Harmonized System Code | 85389099 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |