text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
14 Products found
PMI 704 Holding frame
266101
GTIN: 4046548087901
PMI, accessories, holding frame for panel mounting for PMI 704.

On request
PMI 704 Mounting Kit
266104
GTIN: 4046548090444
PMI, accessories, mounting kit for PMI 704.

On request
PMI 707 Holding frame
266102
GTIN: 4046548087918
PMI, accessories, holding frame for panel mounting for PMI 707.

On request
PMI 707 Mounting Kit
266100
GTIN: 4046548087796
PMI, accessories, mounting kit for PMI 707.

On request
power connector PMI (3 pcs)
269700
GTIN: 4046548024470
PMI, accessories, supply voltage connector set, 3-pin, for PMIvisu, PMIopen and PMImicro, 3-part, consisting of connector, socket and bracket.

On request
seal for PMIvisu, PMIopen, PMImicro
269701
GTIN: 4046548023213
PMI, accessories, gasket, length 1500 mm, material foam rubber, 3 mm, for PMIvisu and PMIopen (sufficient for each one 15", 12", 10" or each two 6.5" and 5.7"), for PMImicro and PMImicro diag (sufficient for each 3x PMImciro diag).

On request
Serial programming cable
310300
GTIN: 4046548019148
Serial programming cable (null modem cable) length 3 m.

On request
DIN rail adapter TSH 35
266103
GTIN: 4046548087925
PMI, accessories, DIN top hat rail for PMI 35.

On request
Adaptor PCMCIA to CompactFlash
375300
GTIN: 4046548003994
Adapter for use of a CompactFlash card in a PCMCIA slot. Application with PMIvisu, PMIopen or Notebooks.

On request
Protective Cover PMI 6,5"/16 cm
375311
GTIN: 4046548003970
Protective membrane for PMI 6.5"/16 cm material polyester, self-adhesive, package with 10 pieces.

On request
Protective Cover PMI 12.1"/31cm
375314
GTIN: 4046548003956
Protective membrane for PMI 12.1"/31 cm material polyester, self-adhesive, package with 10 pieces.

On request
Protective Cover PMI 15.0"/38cm
375316
GTIN: 4046548003949
Protective membrane for PMI 15.0"/38 cm material polyester, self-adhesive, package with 10 pieces.

On request
CompactFlash Karte min. 64MB
310386
GTIN: 4046548019070
CompactFlash card for PMImicro, PMIvisu, PMIopen. Capacity at least 64 MB, depending on the market availability it is possible to supply higher capacities.

On request
Mounting Kit PMIvisu,PMIopen,PMImicro
310396
GTIN: 4046548019049
Fastening kit for all display sizes of devices PMIvisu, PMIopen, PMImicro.

On request

Save basket

Create a new order or get an individual offer

Select intended use