Compare 0
Video tutorials
Mexico | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN ml 1.1 actuator

570480
PSEN ml 1.1 actuator
Safety gate system with mechanical guard locking; IP67; Content = 1 coded actuator.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, TÜV, FCC, IC
Sensor principle: Transponder
Type of coding: Coded
Protection type, housing: IP67
Coding level EN ISO 14119 aligned: gering
Gross weight: 190 g
Net weight: 145 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded