Compare 0
Video tutorials
Mexico | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN ml s 1.1 switch

570407
PSEN ml s 1.1 switch
Safety gate system with mechanical guard locking; version for serial connection, IP67; 12pin M12 pigtail 230mm; 4 LEDs on 3 sides; Applications up to SIL3/PL e/Cat4; Content = 1 coded Sensor without actuator

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, TÜV, FCC, IC
Sensor principle: Transponder
Type of coding: Coded
Number of OSSD outputs: 2
Connection type: M12, 12pol. male
Suitable for series connection: Yes
Supply voltage (V): 24,0
Power consumption DC: 1.0 W
Supply voltage type: DC
Protection type, housing: IP67
Coding level EN ISO 14119 aligned: gering
Width dimension: 40.0 mm
Height dimension: 217.2 mm
Depth dimension: 40.0 mm
Gross weight: 1300 g
Net weight: 950 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded