Compare 0
Video tutorials
Mexico | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN ml b 2.2 switch

570405
PSEN ml b 2.2 switch
Safety gate system with mechanical guard locking, basic version, IP67, 8pin M12 pigtail 230mm; 4 LEDs on 3 sides; Applications up to SIL3/PL e/Cat4; Content = 1 unique fully coded Sensor without actuator. Teach-in of new actuators not possible

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, TÜV, FCC, IC
Sensor principle: Transponder
Type of coding: unique coding
Number of OSSD outputs: 2
Connection type: M12, 8pol. male
Suitable for series connection: No
Supply voltage (V): 24,0
Power consumption DC: 1.0 W
Supply voltage type: DC
Protection type, housing: IP67
Coding level EN ISO 14119 aligned: hoch
Width dimension: 40.0 mm
Height dimension: 217.2 mm
Depth dimension: 40.0 mm
Gross weight: 1300 g
Net weight: 950 g
Ambient temperature: 0 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded