Compare 0
Video tutorials
Mexico | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN opII4F-s-14-105

632086
PSEN opII4F-s-14-105
Safety light curtain, type 4, PL e, finger protection (resolution 14 mm) Protected field height 1050 mm, supply voltage 24 V, without dead zone Connector: M12, sender: 5-pole, receiver 5-pole Connection cable not supplied with the unit.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, KOSHA
Sensor principle: Infrared
Type in accordance with EC 61496: 4
Number of beams: 112
Height of protected field: 1050 mm
Operating range (m): 0,2 - 8,0
Reaction time: 13.60 ms
Number of OSSD outputs: 2
Muting: No
Blanking: No
Cascading: No
Protection type, housing: IP65
Supply voltage (V): 24,0
Supply voltage type: DC
Resolution of safety device: 14 mm
Application in accordance with: EN 61496-1, EN 61496-2
Width dimension: 35.0 mm
Height dimension: 1054.0 mm
Depth dimension: 40.0 mm
Gross weight: 5570 g
Net weight: 3088 g
Ambient temperature: -10 - 60 °C

Please wait while data is being loaded

Please wait while data is being loaded