Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Mounting kit for light guards of the series PSENopt SL in L form.
Lateral attachment to the profile. PU = 2 mounting bra ...
On request
Single-channel light guard / receiver with N/O / N/C outputs, for use asa
muting sensor, supply voltage 24 V, connector ...
On request
Reflected light sensor with N/O / N/C outputs for use as a mutingsensor,
supply voltage 24 V, connector M12, 4-pin. Plea ...
On request
Single-channel light guard / transmitter, for use as a muting sensor,
supply voltage 24 V, connector M12, 4-pin. Please ...
On request
Test rod for checking the function, diameter 30 mm, hand protection.
On request
Test rod for checking the function, diameter 14 mm, finger protection.
On request
Deviating mirror 80 mm wide, with at length of 165 cm. For use with all
light guards of the PSENopt range < 165 cm. For ...
On request
5 PMMA Altuglas plates of 90 cm in length with the corresponding
mounting brackets to protect the front screen of a
safe ...
On request
5 PMMA Altuglas plates of 60 cm in length with the corresponding
mounting brackets to protect the front screen of a
safe ...
On request
5 PMMA Altuglas plates of 75 cm length with the corresponding
mounting brackets to protect the front screen of a
safety ...
On request
Mounting bracket for PSEN op4F/H.../1 and PSEN op2H.../1, rotatable
version, PU = 4 pieces.
On request
Integral mirrors for body protection resolution including PSEN op
Protective Column with a length of 165 cm for a beam d ...
On request
Integral mirrors for body protection resolution including PSEN op
Protective Column with a length of 120 cm for a beam d ...
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer