Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Test rod for checking the function, diameter 30 mm, hand protection.
On request
Test rod for checking the function, diameter 14 mm, finger protection.
On request
Deviating mirror 80 mm wide, with at length of 165 cm. For use with all
light guards of the PSENopt range < 165 cm. For ...
On request
5 PMMA Altuglas plates of 90 cm in length with the corresponding
mounting brackets to protect the front screen of a
safe ...
On request
5 PMMA Altuglas plates of 60 cm in length with the corresponding
mounting brackets to protect the front screen of a
safe ...
On request
5 PMMA Altuglas plates of 75 cm length with the corresponding
mounting brackets to protect the front screen of a
safety ...
On request
Mounting bracket for PSEN op4F/H.../1 and PSEN op2H.../1, rotatable
version, PU = 4 pieces.
On request
Integral mirrors for body protection resolution including PSEN op
Protective Column with a length of 165 cm for a beam d ...
On request
Integral mirrors for body protection resolution including PSEN op
Protective Column with a length of 120 cm for a beam d ...
On request
Integral mirrors for body protection resolution including PSEN op
Protective Column with a length of 100 cm for a beam d ...
On request
Integral mirrors for body protection resolution including PSEN op
Protective Column with a length of 165 cm for a beam d ...
On request
Aluminium profile with a length of 190 cm. Combined with "PSEN opProtective
Base/1" and the matching mounting brackets " ...
On request
5 PMMA Altuglas plates of 165 cm in length with the corresponding
mounting brackets to protect the front screen of a
saf ...
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer