Compare 0
Video tutorials
Mexico | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN op4B-L-050/1

630808
PSEN op4B-L-050/1
Set of light curtain, bracket and Muting arm L-type in accordance with DIN EN 61496, type 4, 500 mm Supply voltage 24 V, connector M12.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, TÜV
Sensor principle: Optical
Type in accordance with EC 61496: 4
Number of beams: 2
Resolution of safety device: 515 mm
Height of protected field: 515 mm
Operating range (m): 0,5 - 3,0
Reaction time: 14.00 ms
Number of OSSD outputs: 2
Supply voltage (V): 24,0
Supply voltage type: DC
Protection type, housing: IP65
Application in accordance with: EN 61496-1, IEC 61496-2
Width dimension: 35.0 mm
Height dimension: 653.0 mm
Depth dimension: 41.2 mm
Gross weight: 4700 g
Net weight: 4200 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded