text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
26 Products found
PNOZ e5.13p C 24VDC 2so
784191
Safety relay (standalone), inputs: 1/2-channel wiring without detection of shorts across contacts, outputs: 2 safety out ...

On request
PNOZ e1p 24VDC 2so
774130
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safet ...

On request
PNOZ e1.1p 24VDC 2so
774133
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safet ...

On request
PNOZ e1vp 300/24VDC 1so 1so t
774132
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safet ...

On request
PNOZ e3vp 300/24VDC 1so 1so t
774138
Safety relay (standalone), inputs: 2-channel wiring with/without detection of shorts across contacts, (PSEN 2.1p/2.2p),o ...

On request
PNOZ e3.1p 24VDC 2so
774139
Safety relay (standalone), inputs: 2-channel wiring with/without detection of shorts across contacts, (PSEN 2.1p/2.2p),o ...

On request
PNOZ e3vp 10/24VDC 1so 1so t
774137
Safety relay (standalone), inputs: 2-channel wiring with/without detection of shorts across contacts, (PSEN 2.1p/2.2p),o ...

On request
PNOZ e1vp 10/24VDC 1so 1so t
774131
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safet ...

On request
PNOZ e5.13p 24VDC 2so
774191
Safety relay (standalone), inputs: 1/2-channel wiring without detection of shorts across contacts, outputs: 2 safety out ...

On request
PNOZ e7p 24VDC 2 so
774197
Safety relay (standalone), UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type, connection between several dev ...

On request
PNOZ e5.11p 24VDC 2so
774190
Safety relay (standalone), inputs: 1/2-channel wiring without detection of shorts across contacts, outputs: 2 safety out ...

On request
PNOZ e6.1p 24VDC 4n/o 2so
774192
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safet ...

On request
PNOZ e8.1p 24VDC 2so
774198
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safet ...

On request
PNOZ e8.1p C 24VDC 2so
784198
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safet ...

On request
PNOZ e1.1p C 24VDC 2so
784133
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safet ...

On request
PNOZ e1p C 24VDC 2so
784130
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 safet ...

On request
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use