Compare 0
Video tutorials
Mexico | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PNOZ s60 24-48VACDC 3n/o 1n/c 6so

750600
PNOZ s60 24-48VACDC 3n/o 1n/c 6so
PNOZsigma voltage monitoring relay for applications up to PLe acc. EN ISO 13849-1 and SIL cl 3 acc. EN IEC 62061, UB = 24-48VACDC, Outputs: 3 n/o, 1 n/c, 6 so, width: 90mm, plug-in terminals of screw type, expandable with PNOZsigma contact expansions

On request
On request
Availability
Quantity
Available from
Application options: Safe voltage monitoring
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, CCC
Operating modes: Automatic reset, Dual-channel, Manual reset, Self test
Standards: EN 60204-1, EN 62061, EN ISO 13849-1, EN ISO 14119, VDE 0113-1
Supply voltage type: AC/DC
Supply voltage (V): 24,0 - 48,0
Max. current at DC13 I (6 cycles/min): 5.0 A
Max. current at AC15: 3.0 A
Measuring circuit frequency range: 50 - 60
Terminal type: Screw terminal
Number of inputs: 6
Number of instantaneous safety contacts: 3
Number of delayed safety contacts: 0
Height dimension: 98.0 mm
Width dimension: 90.0 mm
Depth dimension: 120.0 mm
Ambient temperature: -10 - 55 °C
Gross weight: 679 g
Net weight: 669 g

Please wait while data is being loaded

Please wait while data is being loaded