Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"750910","name":"PNOZ s nIE","price":"0.00","currency":"USD","category":["A0200","A0200B0230","00100002007003","0010000200700380GB"]}

Actual product may vary
PNOZ s nIE
Product ID: 750910
Accessory for PNOZ sigma, pulse stretching, for negative voltage.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 0.3 W |
Rated current | 0.3 A |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -10 - 55 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 |
Vibration to standard ... | EN 60068-2-6 |
Protection type, mounting | |
Protection type, housing | IP20 |
Terminal protection type |
Mechanical data
Housing material | Wemid (PA) |
Connection terminal | Spring-loaded terminal |
Height dimension | 92 mm |
Width dimension | 7.5 mm |
Depth dimension | 64 mm |
Net weight | 26 g |
Gross weight | 32 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | yes |
RoHS except.s acc. to direct. | 7a |
REACh compliance | contains min. 1 SVHC-substance |
REACh included substances | Lead |
%-part of the pollutant | > 0,1 |
CAS No. | 7439-92-1 |
SCIP entry available | yes |
WEEE classification (08/2018) | 0 not relevant |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371392 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002498 |
UNSPSC 25 | 39122331 |
GTIN | 4046548061932 |
Volume | 0.173 dm3 |
Harmonized System Code | 85369010 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |