Original Page
Actual product may vary
PSEN cs adapter
Product ID: 380301
GTIN: 4046548055320
Cable, adapter, IP68, M12 female connector, black, straight, 8-pin, A-
coded on M12 male connector, black, angled, 5-pin, A-coded,
PUR, 0.1 m, 5× 0.25 mm², black, with shielding (wire mesh), to
connect a PSENcode sensor (coded safety switch) to
PSS67 and PDP67.
General data
| Approval |
CE
UKCA |
Technical data
Electrical data
| Rated current | 2 |
Environmental data
| Ambient temperature |
-25
60 |
| Pollution degree clear.&creep. | 3 |
| Protection type, housing | IP68 |
Mechanical data
| Connector type 1 | 8-pin M12 female connector |
| Shape of connector type 1 | straight |
| Coding of M12 connector 1 | A coded |
| Connector type 2 | 5-pin M12 male connector |
| Shape of connector type 2 | straight |
| Coding of M12 connector 2 | A coded |
| Contact surfaces material 1 | Au |
| Contact surfaces material 2 | Au |
| Material of pins | CuZn |
| Material of sockets | CuSn |
| Cable material K1 | Cu |
| Insulation material cable K1 | PP (9Y) |
| Length cable | 0.1 |
| Material shield surface K1 | Sn |
| Colour cable insulation 1 | Black |
| Housing colour | Black |
| Material of cable insulation 1 |
TPU 11YH1
PUR |
| Trailing capability of cable 1 | yes |
| Bend radius (when laying) K1 | 5 x Ø |
| Max. outside diameter cable K1 |
5.9
5.9 |
| Conductor cross section |
0.25
0.25 |
| Cable cross section AWG K1 | 24 |
| Shielding K1 | yes |
| Type of shielding K1 | Wire mesh |
| Number of conductors | 7 |
| Halogen-free | yes |
| Oil resistance | resistant |
| Flame resistance | UL FT2 |
| Housing material | PUR |
| Net weight | 30 |
| Gross weight | 39 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27274192 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002594 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548055320 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Electrical CAD Data
Operating Manual
Data sheet PSEN adapt PSS67/PDP67 4p
Description:PSEN adapt PSS67/PDP67 4p, PSEN adapt PSS67/PDP67 8p, PSEN adapt PSS67/PDP67 5p (21913-10)
File Size:0.3 MB
Date:2017-05-12
Operat. Manual PSEN adapt PSS67/PDP67 4p
Description:PSEN adapt PSS67/PDP67 4p, PSEN adapt PSS67/PDP67 8p, PSEN adapt PSS67/PDP67 5p (21913-09)
File Size:0.3 MB
Date:2013-05-17