Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8C000192","name":"PMC brakeresistor KWWDQU420x91/100R/600W","price":"0.00","currency":"EUR","category":["A0800","A0800B0810","00107002267166","0010700226716680US"]}

PMC brakeresistor KWWDQU420x91/100R/600W
Product ID: 8C000192
Braking resistor for power supply PS6.
Technical data:
Type Flat resistor with Mounting bracket MWS310L.
Resistance 100 Ohm.
Power 600 W.
with temperature switch.
with UL certification.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Technical data
Environmental data
Protection type, housing | IP54 |
Mechanical data
Height dimension | 91 mm |
Width dimension | 450 mm |
Depth dimension | 71 mm |
Net weight | 2620 g |
Gross weight | 2620 g |
Environment
WEEE classification (08/2018) | 0 not relevant |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27023131 |
GTIN | 4046548109924 |
Volume | 0 dm3 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |